United States of America / English (change preferences)

GPU2000R

Generator protection unit

GPU2000R, Generator Protection Unit, 2000R series, is an advanced relay system designed for primary and backup protection for synchronous generators. Utilizing three microprocessors common to all 2000R series relays, the GPU2000R offers multiple generator protective functions, expansive fault and operations records, multiple setting groups, mappable inputs/outputs, detailed metering, and advanced communications.

GPU2000R protection functions can include: machine differential, reverse power, loss of excitation, phase unbalance, voltage restrained or controlled overcurrent, backup distance protection, 100% stator ground, over and underfrequency, overvoltage, Volts per Hertz, undervoltage, and inadvertent energization protection.

Features:

  • Complete Multifunction Protection.
  • Programmable logic inputs (8) and outputs (6).
  • A 4-line by 20-character LCD display provides easy access to metering, records, testing and settings
  • Electrically Isolated Communications Ports provides superior remote communications.
  • Simultaneous communications through front and rear ports via dedicated microprocessors.
  • Continuous diagnostics.
  • Machine Run timers and alarms.
  • Flash memory technology for quick and easy updates.
Contact your local ABB sales office or call 1-800-634-6005 for more information

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
B & B RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Commissioning Microprocessor Based IED Communication SystemsEnglish
0.04 MB
IRIG B Implementation in the DPU/TPU/GPU 2000/R and DPU1500R UnitsEnglish
0.05 MB
Modem Communications To ABB RelaysEnglish
1.46 MB
MSOC Communication RelaysEnglish
0.04 MB
ORION Quick Start Guide For The Conitel C300 Or C2020 To ABBProtective Relays Using ModbusEnglish
0.05 MB
RS232 Point to Point Connectivity for the DPU/TPU/GPU 2000(R)Protection UnitsEnglish
0.03 MB
TELEBYTE RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Time Synchronization Using ABB RelaysEnglish
0.23 MB
Tripping Multiple Breakers with a 2000R Relay SystemEnglish
0.11 MB
Understanding and Applying User Logical Inputs and OutputsEnglish
0.61 MB
Unicom RS232/485 Converter Connection to ABB Protective RelaysEnglish
0.04 MB
Using CurveGen to Install IEC Time-Current Curves in an ANSI -2000/2000R UnitEnglish
0.01 MB
Bulletin
GPU 2000R - Descriptive BulletinEnglish
0.42 MB
Course description
Microprocessor & Solid State RelaysEnglish
0.15 MB
Manual
GPU 2000R “W”, “V”, or “T” Modbus/Modbus Plus Automation Technical GuideEnglish
1.86 MB
GPU2000R series 589R - Instructions on the installation, operation, and testingEnglish
3.76 MB
GPU2000R series 589T, 589V, and 589W - Instructions on the installation, operation, and testingEnglish
1.49 MB
Mounting and Connections GPU2000REnglish
0.32 MB
Release note
GPUECP V1.23 Software - Release NoteEnglish
0.04 MB