DPU2000, Distribution Protection Unit 2000

The DPU2000 relay is a microprocessor based unit of the field proven DPU family of protection. Specifically designed for electrical distribution and sub-transmission line systems. The DPU2000 offers protective, monitoring, metering, programmable control, and communications features for expanding the capability of your protection systems.

The DPU2000 offers phase and ground instantaneous and time overcurrent protection; negative-sequence overcurrent protection; directional phase and time overcurrent protection, single and three phase undervoltage protection and single phase overvoltage protection control and alarm; multi-shot reclosing; and over/under frequency protection for load-shedding applications.

As with all of ABB’s distribution relays, the DPU2000 relay uses the Win ECP software program for communicating to a personal computer. Communication protocols include Modbus or DNP3.0. The accurate metering of the DPU2000 eliminates the need for separate meters. The DPU2000 relay is available for both vertical and horizontal mounting, and is designed for drawout capability for ease of replacement, testing, or maintenance.

While the DPU2000 relay is still available, many other distribution protection features are available on the DPU2000R relay.

Documentation and downloads

Application description
B & B RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
IRIG B Implementation in the DPU/TPU/GPU 2000/R and DPU1500R UnitsEnglish
0.05 MB
RS232 Point to Point Connectivity for the DPU/TPU/GPU 2000(R)Protection UnitsEnglish
0.03 MB
TELEBYTE RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Unicom RS232/485 Converter Connection to ABB Protective RelaysEnglish
0.04 MB
Brochure
DPU2000/1500R/2000R DNP 3.0 AUTOMATION TECHNICAL GUIDEEnglish
2.21 MB
DPU2000/1500R/2000R MODBUS/MODBUS PLUS AUTOMATION TECHNICAL GUIDEEnglish
3.50 MB
Bulletin
Protection and Control ServicesEnglish
1.98 MB
Course description
New/updated document 2009 Distribution Automation Training Catalog for North AmericaEnglish
0.50 MB
Event list
2009 Distribution Automation Training Course Schedule for North AmericaEnglish
0.24 MB
Form
Pilot Protective Relaying Theory Book Order FormEnglish
0.01 MB
Protective Relaying Theory and Applications Book Order FormEnglish
0.16 MB
Substation Automation HandbookEnglish
0.03 MB
Instruction
WinFPI InstructionsEnglish
0.42 MB
Leaflet
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Products Public Power LinecardEnglish
0.08 MB
Manual
Instruction Book DPU2000English
8.01 MB
Presentation
Relay ServicesEnglish
0.20 MB
Product guide
Distribution Automation, Protection, and Control Product OfferingEnglish
0.67 MB
Release note
WinECP V4.35 Release NotesEnglish
0.01 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004281 c12573e70033041985256aa100637bb4