DPU2000R - Distribution Protection Unit 2000R

The DPU2000R relay is the most advanced unit of the field proven DPU family of protection. Specifically designed for electrical distribution and sub-transmission line systems. The DPU2000R offers unique protective, monitoring, metering, programmable control, and communications features for expanding the capability of your protection systems. The DPU2000R offers phase and ground instantaneous and time overcurrent protection; negative-sequence overcurrent protection; under/over single and three phase and ground, as well as negative sequence over voltage control and alarm; multi-shot reclosing; and over/under frequency protection for load-shedding application.

The latest feature to be added to the DPU2000R relay is a four zone phase distance protection function with two forward and two reverse reaching zones. This protection allows the relay to be used in sub-transmission line step distance protection as well as small rotating machinery applications. As with all of ABB’s distribution relays, the DPU2000R relay uses the Win ECP software program for communicating to a personal computer. Communication protocols include Modbus or DNP3.0. The accurate metering on the DPU2000R eliminates the need for separate meters.


Features:

  • ANSI and IEC time overcurrent curves provide greater flexibility.
  • Complete Multifunction Protection.
  • Battery back-up clock keeps time even during powerdown situations.
  • Enhanced Operator Control Interface (OCI) available.
  • Electrically Isolated Communications Ports provides superior remote communications.
  • Simultaneous communications through front and rear ports via dedicated microprocessors.
  • Protection is based on RMS or fundamental values.
  • Windows based configuration software included at no charge.
  • Multiple communications protocols.

Documentation and downloads

Application description
B & B RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Commissioning Microprocessor Based IED Communication SystemsEnglish
0.04 MB
IRIG B Implementation in the DPU/TPU/GPU 2000/R and DPU1500R UnitsEnglish
0.05 MB
Line Sectionalizing Using A, PLC And ABB Protective RelaysEnglish
3.33 MB
Modem Communications To ABB RelaysEnglish
1.46 MB
MSOC Communication RelaysEnglish
0.04 MB
ORION Quick Start Guide For The Conitel C300 Or C2020 To ABBProtective Relays Using ModbusEnglish
0.05 MB
RS232 Point to Point Connectivity for the DPU/TPU/GPU 2000(R)Protection UnitsEnglish
0.03 MB
TELEBYTE RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Time Synchronization Using ABB RelaysEnglish
0.23 MB
Tripping Multiple Breakers with a 2000R Relay SystemEnglish
0.11 MB
Understanding and Applying User Logical Inputs and OutputsEnglish
0.61 MB
Unicom RS232/485 Converter Connection to ABB Protective RelaysEnglish
0.04 MB
Using CurveGen to Install IEC Time-Current Curves in an ANSI -2000/2000R UnitEnglish
0.01 MB
Brochure
DPU 2000R UCA TECHNICAL GUIDEEnglish
1.28 MB
DPU2000/1500R/2000R DNP 3.0 AUTOMATION TECHNICAL GUIDEEnglish
2.21 MB
DPU2000/1500R/2000R MODBUS/MODBUS PLUS AUTOMATION TECHNICAL GUIDEEnglish
3.50 MB
Bulletin
Descriptive Bulletin DPU2000REnglish
12.27 MB
Protection and Control ServicesEnglish
1.98 MB
Course description
2008 Distribution Automation Training Catalog for North AmericaEnglish
0.49 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004281 c12573e70033041985256aa100637bbe