FT-1 Flexitest Switches

The Type FT-1 Flexitest Switches are designed and manufactured to allow quick and easy multi-circuit testing of switchboard relays, meters and instruments by any conventional system.

  • Enhanced switch blade position visibility with the NEW clear cover with thumb nuts that allow a ¼ nut driver to loosen and tighten the thumb nuts
  • The NEW clear cover allows switch blades in the open position while cover is in place
  • It is easy to order the NEW clear cover FT-1 switch (available at no additional charge). Just place the letter C in front of your favorite style number to create the new style switch
  • The NEW clear cover with thumb nuts may be ordered separately with Style # 9676A32G01 to retrofit (replace black cover with NEW clear cover) on existing installed FT-1 Switches
  • The switch handles are now available with NEW multi-color handles to differentiate between trips, currents, voltages or control circuits

Documentation and downloads

Accessories documentation
FT Test KIT

English - 0.06 MB - pdf

Universal Flexitest Cases type FT for ABB Protective Relays

English - 0.66 MB - pdf

Advertisement
Electromechanical Relay Postcard

English - 0.78 MB - pdf

Bulletin
Protection and Control Services

English - 1.98 MB - pdf

Catalogue
Flexitest™ Switch Type FT-1, FT-14, FT-1X and FT-1F

English - 1.35 MB - pdf

FT Flexitest Family: Switches, Covers and Test Plugs

English - 0.84 MB - pdf

Course description
2009 Distribution Automation Training Catalog for North America

English - 0.39 MB - pdf

2009 Electromechanical Relay and FT Switch Hands-On Training

English - 0.24 MB - pdf

Drawing
Flexitest Switch Mounting and Dimensions - FT-1, FT-1F, FT-14, FT-19R

English - 0.43 MB - pdf

Event list
2009 Distribution Automation Training Course Schedule for North America

English - 0.13 MB - pdf

Form
Pilot Protective Relaying Theory Book Order Form

English - 0.01 MB - htm

Protective Relaying Theory and Applications Book Order Form

English - 0.14 MB - pdf

Substation Automation Handbook

English - 0.03 MB - pdf

Leaflet
ABB FT current test plug with open current transformer protection

English - 0.09 MB - pdf

Discover why ABB’s FT-1 test switch is the market leader.

English - 0.15 MB - pdf

Medium Voltage Industrial Offering Line Card

English - 0.09 MB - pdf

Medium Voltage Products Public Power Linecard

English - 0.08 MB - pdf

Manual
Universal Flexitest Cases type FT for ABB Protective Relays

English - 1.69 MB - pdf

Presentation
Relay Services

English - 0.20 MB - pdf

Product guide
Distribution Automation, Protection, and Control Product Offering

English - 0.67 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004281 c12573e70033041985256ad20066cda8