Stabilized Differential Relay SPAD 346

Protect your power transformer or your generator-transformer units with the stabilized differential relay SPAD

The stabilized differential relay SPAD 346 C is designed for protecting two-winding power transformers and generator-transformer. The main features include protection for winding short-circuits, interturn faults, earth faults and short circuits, as well as interwinding short-circuits and pole short circuits. In addition, the relay can be used for protection of three-winding power transformers, provided that 75% of the short circuit power to the power transformer is supplied from the same direction.

Features

  • Integrated three-phase differential relay, three-phase overcurrent relay and multi-configurable earth-fault relay
  • Three-stage overcurrent module providing protection for power transformers and generators and two-stage backup earth-fault protection
  • Stabilized against unwanted operations at faults occurring outside the protected area and at transformer inrush
  • Second harmonic restraint for prevention of unwanted relay operations at transformer inrush
  • Fifth harmonic restraint for prevention of unwanted relay operations at transformer overexcitation
  • Wide CT ratio correction range - accurate correction through digital setting
  • Four heavy-duty output relays for circuit breaker tripping and five output relays for signalling
  • Five programmable external control inputs
  • Integrated circuit breaker failure protection with adjustable operate time
  • Differential relay and earth-fault relay modules with integrated disturbance recorder functions for analog and digital signals
  • Sensitive phase current and phase angle displays facilitate checking of energizing circuit connections and vector group matchings
  • High immunity to electrical and electromagnetic interference allows the relay to be used in severe environments
  • High availability and system reliability due to continuous supervision of hardware and software

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Pete Kovacic
    Service: Massimo Nardi
    db0003db004281 c12573e700330419c12569180035cab4