United States of America / English (change preferences)

RXFK/RAFK

Time-over/underfrequency relay and protection assemblies

RXFK 2H is a micro-processor based dual set point time-over/underfrequency relay with continuous settings for start and trip functions.

Frequency relays are used whenever deviations from nominal system frequency need to be detected. Underfrequency based load shedding in power systems is one common application. The RXFK 2H is suitable for load shedding based on accurate measurements and high resolution. 25 mHz or 10 mHz resolution is available for the two models. The model having 25 mHz resolution can also use the second stage measurement in the dF/dt mode.

An adaptive algorithm is used to secure operation depending on rate-of-change of frequency. This function may be supervised by the other frequency step for providing a non-delayed trip function. This may be advantageous for saving critical in-plant generation upon power system disturbances.

Underfrequency relays should be considered for applications where the detection of underspeed conditions for synchronous motors and condensors is required.

The overfrequency relay function is generally utilised for the protection of ac machines from possible damage due to overspeed conditions.

Main Features:

  • Two variants, with wide setting ranges in two measuring stages
  • The two setting points are usable for over- or underfrequency independently of each other
  • Combines frequency, rate-of-change and time delay functions in one module
  • Time delay settable up to 20 s
  • Load shedding and restoration applications
  • Standard assemblies with up to 8 frequency steps available

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Data sheet
Time over-underfrequency relay with protection assemblies RXFK 2H, RAFKEnglish
0.21 MB
Declaration of conformity
Declaration of conformityEnglish
0.36 MB
User manual
User´s Guide RXFK 2H and RAFK Time over/underfrequency relay and protection assmebliesEnglish
0.62 MB
db0003db004281 c12573e700330419c125698800263cfc