United States of America / English (change preferences)

RAISB

Harmonic restraint earth-fault protection

RAISB is a sensitive, time-delayed earth-fault protection for use in solidly earthed power systems. It is typically used to provide a sensitive earth-fault backup protection for a transformer or for a power line as a phase overcurrent or earth-fault relay having a second harmonic current restraint.

The relay is inherently single-phase. Residual earth-fault current via the summed CT phase-currents or a CT in the neutral may be used for the earth-fault relay application.

RAISB is available in a basic variant with definite time delay, flag indication and test switch, and in other variants in combinations with inverse time overcurrent relays and a counter for elapsed time.

Main Features:

  • 2nd harmonic restraint for stability during transformer inrush
  • Settable operate current
  • Reset ratio > 90 %
  • Rated frequency 50 or 60 Hz
  • Variants available with definite or inverse time delayed tripping output

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Circuit diagram
Earth-fault relayEnglish
0.04 MB
Earth-fault relayEnglish
0.04 MB
Earth-fault relayEnglish
0.04 MB
Earth-fault relayEnglish
0.04 MB
Connection diagram
Earth-fault relayEnglish
0.03 MB
Earth-fault relayEnglish
0.04 MB
Earth-fault relayEnglish
0.03 MB
Data sheet
Harmonic restraint earth fault or single-phase overcurrent protection RAISBEnglish
0.12 MB
Declaration of conformity
Declaration of conformityEnglish
0.39 MB
User manual
Connection and Setting guide Harmonic restraint Overcurrent or earth-fault relayEnglish
0.02 MB
db0003db004281 c12573e700330419c125698800286e06