United States of America / English (change preferences)

RXKA

Time relay for pick-up or drop-out delay

The RXKA 1 relay is a universal low cost programmable timer that provides pick-up, drop-out or pulse timing functions.

The timer is used in relay applications where reliability demands are high but setting accuracy down to the millisecond is not of the issue. The timing repeatability is good and is suitable for most power system protection, logic and signalling functions, where only one change-over contact may be required.

For high demanding and short time precision applications e.g. breaker failure relaying and where two change-over contacts are needed we recommend the RXKL 1 timer. The wide range of settings permits RXKA 1 to be used as a replacement for many other types of timers.

Main Features:

  • Timing range 0,1 - 320 s
  • One change-over output contact
  • Start and trip self reset LED indications

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Connection diagram
Time relayEnglish
0.02 MB
Data sheet
New/updated document Time relay RXKA 1English
0.33 MB
Declaration of conformity
New/updated document Declaration of conformity for RXKA1English
0.36 MB
User manual
New/updated document Connection and Setting Guide Time Relay RXKA1English
0.04 MB