United States of America / English (change preferences)

RADSC

Multi-purpose percentage restraint differential protection

RADSC is a low impedance differential protection intended for all types of applications where a fast percentage restraint function is desired. Typical applications are generators, large motors, cables and short lines, shunt and series reactors. The relay is insensitive to the DC component. By including additional input restraint modules, up to 6 inputs can be connected.

The relay provides very fast operation on internal faullts, i.e down to 10 ms for instantaneous and 20 ms for the restraint function. Increased restraint on external high level faults provides added security. The characteristic includes features to secure stability on transient CT saturation.

The percentage restraint characteristic provides the required restraint for external faults. This makes the relay suitable also for simple busbar applications.

Main Features:

  • Complete phase and earth-fault protection for many applications
  • Compact design
  • Unrestrained operation settable to 5, 10 or 15 times relay rated current
  • Separate interposing CT´s may be used for ratio matching purposes
  • Built-in 6 contact trip relay, phase indicator and test switch

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Circuit diagram
Differential relayEnglish
0.09 MB
Differential relayEnglish
0.06 MB
Differential relayEnglish
0.05 MB
Differential relayEnglish
0.05 MB
Connection diagram
Differential protectionEnglish
0.04 MB
Differential protectionEnglish
0.03 MB
Differential protectionEnglish
0.04 MB
Differential protectionEnglish
0.03 MB
Data sheet
Generator Protection COMBIFLEXEnglish
0.63 MB
Multi-purpose percentage restraint differential protection RADSCEnglish
0.14 MB
Declaration of conformity
Declaration of conformityEnglish
0.39 MB
User manual
User´s Guide Multi-purpose current differential protectionEnglish
0.55 MB
db0003db004281 c12573e700330419c125698a00353864