RHGS

Case system for cubicle or surface mounting

The 6U tall RHGS type of case can be used for panel cut-out mounting and for 19” rack mounting. An adaptation to surface mounting is also available. The beige colored RHGS cases are available in three different sizes for 6, 12 and 30 COMBIFLEX relay seats.

RHGS cases can be combined with mounting accessories to get maximum flexibility for different panel depths and mounting methods. The cases can also be mechanically combined together with the terminals in the 500-series for a common look and feel of the relay panel assembly. The cases are available with or without doors.

The case, a metal box with the non-sealed rear side, has a collar flange which provides a stop when the case is inserted into a front panel opening. Internally, the case is provided with a support frame. The frame has space for a 4U assembly at the top and 2U at the bottom. COMBIFLEX relays and other apparatus which shall be mounted in RHGS are mounted onto apparatus bars available in matching lengths. To use the full 6U height for COMBIFLEX relays three bars are needed.

The color of the case is beige, matching the 500 series. A spacer frame for semi-flush mounting is available. The case can be provided with a door.

The cases for protective relay terminals in the RE* 500 series are described in 1MRK 514 003-BEN. The RHGS cases can be mounted in a 19” frame in a cubicle. Different sizes can be mounted together side by side to utilize the width of the frame in the cubicle.

Main Features:

  • Three sizes; RHGS 6, RHGS 12 and RHGS 30 (full 19” width)
  • COMBIFLEX relay panel mounting cases 6U (10,5”) tall
  • Protection class IP50 from front when door is used
  • Combines with 6U tall 500-series
  • Suitable for: flush mounting, semi-flush mounting and surface mounting

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004281 c12573e700330419c125699800236c3a