United States of America / English (change preferences)

RXEEB

Static dc voltage relay

RXEEB 1 is a static dc voltage relay with electronic output. It measures the absolute voltage or only the positive or negative dc voltage. RXEEB 1 has high sensitivity and can be used in control circuits, to monitor and indicate voltage levels or, via a tachometer generator, rotation speed.

A version with normally energized output terminal can also be used in equipment for lifts or cranes where, for safety reasons, failure to operate due to interruption of the auxiliary power supply is not accepted.

Main Features:

  • High sensitivity 0,1-1,2 and 1-12 V dc
  • 0-0,12 and 0-1,2 V setting of hysteresis
  • Low power consumption in measuring circuit
  • High overload capacity, 150 V continuously

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Data sheet
Current and voltage measuring relays RXIK 1, RXEEB 1, RXIB 24English
0.09 MB
Declaration of conformity
Declaration of conformityEnglish
0.38 MB
Declaration of conformityEnglish
0.39 MB
db0003db004281 c12573e700330419c12569a00046d426