United States of America / English (change preferences)

RADHA

High impedance differential relay

The RADHA high impedance differential relays are suitable as reliable restricted (single-phase) or short-circuit (three-phase) protection for generators, auto transformers, reactors, motors and busbars.

Applications are not limited by CT saturation at internal or external faults since this is considered in the setting formulas. CT's must be dedicated for this application and without turn correction.

Non-linear resistors are used to protect relays from high voltage peaks during CT saturation and internal faults.

The relay is stable against misoperation for external faults even in the event of CT saturation.

Main Features:

  • Secure operation even with saturation CT's
  • Voltage limiting resistors
  • High-speed measuring relay operation 10 - 20 ms
  • Test switch available
  • CT supervision optional

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Circuit diagram
DIFFERENTIAL PROTECTIONEnglish
0.04 MB
Differential relayEnglish
0.05 MB
Differential relayEnglish
0.05 MB
Differential relayEnglish
0.04 MB
Differential relayEnglish
0.05 MB
Differential relayEnglish
0.05 MB
Differential relayEnglish
0.04 MB
RADHA Differential relayEnglish
0.04 MB
Connection diagram
Differential protectionEnglish
0.04 MB
Differential protectionEnglish
0.04 MB
Differential protectionEnglish
0.04 MB
DIFFERENTIAL PROTECTIONEnglish
0.03 MB
DIFFERENTIAL PROTECTIONEnglish
0.03 MB
DIFFERENTIAL PROTECTIONEnglish
0.03 MB
DIFFERENTIAL PROTECTIONEnglish
0.03 MB
DIFFERENTIAL PROTECTIONEnglish
0.03 MB
Data sheet
Generator Protection COMBIFLEXEnglish
0.63 MB
High impedance differential relay RADHAEnglish
0.63 MB
Declaration of conformity
Declaration of conformityEnglish
0.39 MB
User manual
RADHA high-impedance three-phase differential relayEnglish
5.04 MB
db0003db004281 c12573e700330419c12569ab0045909e