United States of America / English (change preferences)

RARIC

Shaft current protection

RARIC is available in two versions. Version 1 measures the fundamental ac component in the shaft current. If the lowest setting can be used (small disturbances), the relay can detect primary shaft currents of 0,25 - 0,8 A. Version 2 is used when the shaft current transformer is exposed to large fundamental leakage flux from the machine. Version 2 measures the third harmonic ac component in the shaft current and can, at its lowest setting, (0,5 mA) detect primary shaft currents of 0,25 - 0,8 A, third harmonic component if version 2 is to be used.

RARIC includes a test switch, type RTXP 18, ac-dc converter RXTUB 2 or dc/dc-converter RXTUG 22H, overcurrent relay, type RXIK 1, time relay, type RXKL 1 and heavy-duty trip relay, type RXME 18. Version 2 also includes a filter which attenuates the fundamental current into the relay.

Main Features:

  • Great flexibility in mounting and wiring
  • Delivered prewired and factory tested cubicles or as individual relays
  • Each relay has its own dc supply and secondary testing facilities
  • Suitable for generators as well as other rotating ac machines

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Circuit diagram
RARIC Shaft current protEnglish
0.03 MB
RARIC Shaft current protEnglish
0.04 MB
RARIC Shaft current protEnglish
0.03 MB
Connection diagram
RARIC Shaft current protEnglish
0.03 MB
RARIC Shaft current protEnglish
0.03 MB
RARIC Shaft current protEnglish
0.03 MB
Data sheet
Generator Protection COMBIFLEXEnglish
0.63 MB
Shaft current protectionEnglish
1.61 MB
Declaration of conformity
Declaration of conformityEnglish
0.38 MB
Declaration of conformityEnglish
0.39 MB
User manual
Generator ProtectionEnglish
0.44 MB
RARIC Shaft-current relayEnglish
1.74 MB
db0003db004281 c12573e700330419c12569bc00230674