Remote Terminal Unit RTU560

Host Communication

  • IEC60870-5-101 and IEC60870-5-104 on TCP/IP
  • DNP3.0 (serial and TCP/IP)
  • MODBUS
  • TG800, SINAUT8FW, HITACHI HDLC, Conitel 300
  • RP570/571, Indactic 35, Indactic 33, Indactic 23

IED Communication
  • IEC870-5-101, 102, 103, 104
  • IEC61850 Stationbus
  • DNP3.0, MODBUS
  • HITACHI HDLC, SINAUT8FW
  • RP570, SPABUS, Indactic 21, Indactic 23, Indactic 33
  • Further protocols on request
Support different communication media like direct links (RS232, RS485), voice frequency modems (CCITT, V.23), Radio links, dial-up modems, Fiberoptical links, digital networks, LAN/WAN.

Specification
  • Scalable Hardware platform
  • Integrated HMI
  • Archives for events, measurands, Counter and disturbance records of protection on non volatile Flash memory and local print
  • PLC programming acc. IEC61131-3
  • Redundancy concepts for Power supply, Processors and communication
  • Windows based engineering tools, EXCEL Import
  • Time synchronization by Host system, GPS or DCF77 or IRIG-B, SNTP
  • 19” rack or wall mounting solution
  • CE declaration
  • Quality assurance based on ISO 9001

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004281 c12573e700330419c1256d8200401704