Arc Protection System REA 101

REA, the latest arc protection system developed by ABB, combines a unique sensor technique with instantaneous and reliable fault detection, solid state trip outputs and an extremely fast total system operating time. These are qualities that minimize damage, allow power distribution to be smoothly restored, and may even save human lives. ABB is committed to constantly improving the safety of power distribution systems for today's highly complex society.
  • Fast, adjustable three-phase, or two-phase and neutral overcurrent condition to secure tripping
  • Wide area automatic or manual backlight compensation
  • Loop-type or radial sensor fibre or alternatively lens type sensors for arc detection
  • Two high-speed solid-state (Insulated Gate Bipolar Transistor) outputs for tripping of CBs
  • One heavy-duty relay output for delayed control of an up-stream CB or as an alarm output
  • Two RJ-45 type ports for chaining extension units
  • Two opto-connectors for signal transfer between central units
  • Continuous self-supervision of sensor fibre loop, operating voltages and cabling between central units and extension units

Documentation and downloads

Application description
Calculation of the Current Transformer Accuracy Limit Factor, Application note English
0.68 MB
Current Transformer Requirements for Non-Directional Overcurrent Protection, Application note English
2.49 MB
Stabilizing Resistor in Motor Earth-Fault Protection, Application noteEnglish
2.27 MB
Article
Tripping with the Speed of Light, Arc Flash Protection, ArticleEnglish
0.45 MB
Brochure
REA 10_ The Arc Protection SystemEnglish
0.11 MB
Certificate
REA 101, REA 103, REA 105, Arc Protection Relays, Declaration of ConformityEnglish
0.03 MB
Connection diagram
Terminal Diagram Arc Protection REA 101English
0.06 MB
Terminal Diagram Arc Protection REA 101English
0.40 MB
Course description
New/updated document 2009 Distribution Automation Training Catalog for North AmericaEnglish
0.50 MB
Microprocessor & Solid State RelaysEnglish
0.15 MB
Instruction
Environmental conditions for product transportation and storageEnglish
0.03 MB
Leaflet
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Products Public Power LinecardEnglish
0.08 MB
REA Arc Protection Relay SystemEnglish
0.76 MB
Manual
RE_ 5_ _ Protection, Monitoring and Control, Installation ManualEnglish
0.51 MB
REA 101, Arc Protection Relay, Operator's ManualEnglish
1.62 MB
Product guide
REA 10_, Arc Protection Relay, Product GuideEnglish
0.80 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004281 c12573e700330419c1256e45002d9b53