United States of America / English (change preferences)

RAIDG/RXIDG

Earth-fault relay and protection assemblies for EHV and HV systems

The RXIDG 21H/RAIDG relay is used as a selective and sensitive earth-fault protection in solidly earthed transmission networks. It is a single-phase time-overcurrent relay with a combined definite and logarithmic inverse time relay function.

The logarithmic inverse time characteristic has been choosen to produce selective tripping when used as earth-fault protection in solidly earthed transmission networks. The selectivity is ensured when the largest infeed is less than 80 % of current to the fault. All relay locations are set with the same primary sensitivity in order to provide selectivity, which is then achieved without having to use a directional measurement criteria.

RXIDG 21H has replaced the obsolete RXIDG 2H relay.

Main Features:

  • Earth-fault relay with logarithmic current-dependent and a minimum delayed operating time
  • Wide setting range of 15 mA to 2,60 A
  • Binary input for enabling or blocking, often in combination with a 2nd harmonic restraint additional relay or a directional earth-fault relay
  • Minimum definite time setting to achieve selectivity with instantaneous functions in distance protection at very high zero sequence fault currents

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Circuit diagram
Eart-Fault protectionEnglish
0.04 MB
Earth-Fault ProtectionEnglish
0.04 MB
Earth-Fault ProtectionEnglish
0.04 MB
Earth-Fault ProtectionEnglish
0.05 MB
Connection diagram
RAIDG 1 E/F protectionEnglish
0.03 MB
RAIDG 1 E/F protectionEnglish
0.03 MB
RAIDG 1 E/F protectionEnglish
0.03 MB
RAIDG 1 E/F protectionEnglish
0.03 MB
Data sheet
Time-overcurrent relays and protection assemblies RXIDK 2H, RAIDK, RXIDG 21H, RAIDGEnglish
0.81 MB
Declaration of conformity
New/updated document Declaration of conformityEnglish
0.63 MB
User manual
Generator ProtectionEnglish
0.44 MB
User's Guide RAIDK, RAIDG, RAPDK and RACIK Phase overcurrent and earth-fault protection assemblies based on single phase measuring elementsEnglish
1.10 MB