RAEDA/RXEDA

Time-overvoltage relay and protection assemblies

RXEDA 1 is a microprocessor based time-overvoltage relay. The relay can be used for AC or DC. The AC input can be single- two- or three-phase, with or without neutral.

The relay may also be used as an instantaneous single-phase undervoltage relay. In case of three-phase undervoltage applications using one relay only, the relay will set required undervoltage in all phases in order to operate.

Since the relay does not need a separate auxiliary DC supply, it is suitable as a replacement for electromechanical relays.

RXEDA 1 has a built in timer and a LED indication of the time-delayed trip function. A starting output can be used as an alternative to having both outputs operated after the time-delay.

Main Features:

  • Setting voltage ranges are 20-300 V DC and 15-210 V AC, 15-400 Hz
  • Setting time range of 0-10 s definite time
  • Two output change-over contacts; one for start and one for time function or both for time function
  • High resetting ratio; > 97 %
  • No auxiliary voltage required

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004281 c12573e700330419c1256e97002e586a