Bay control IED REC 670

for optimized control and reliable operation of your switchyard

Low resolution, 70x90 pxREC 670 IED (Intelligent Electronic Device) is designed for the control, monitoring and protection of circuit breakers, disconnectors and earthing switches in any type of switchgear configurations. Additionally, they enable the manual control of a tap-changer from a Substation Automation system. The versatile hardware and functionality of the REC 670 IEDs allow for application in both single and multiple bay arrangements.

The REC 670 IEDs are delivered pre-configured, type tested and set with default parameters for fast and efficient commissioning. These IEDs are equipped with complete functionality adapted for single, double and 1 ½ circuit breaker arrangements. If needed, they can also be easily adapted to meet the specific requirements of your power system. Furthermore you can increase the functionality of your REC 670 IEDs with optional backup protection functions.

The REC 670 IEDs feature a large HMI for local control and instantly accessing important data, such as settings, events and disturbance information. The control is based on the select before operate principle to ensure secure operation and to avoid human mistakes. You can select the Control Screen as a default screen. This way you can directly execute control commands and read the most important measurements. All the measurements available in the IED can be shown on the HMI, you can freely select which measurements should be presented. The graphical display can be easily configured to correspond to your substation.

REC 670 is able to handle a large number of analog signals from CTs and VTs. The outstanding I/O capability enables control of several bays with complete measurement with only one IED. For instance, one REC 670 IED is capable of handling control of all apparatuses in one entire diameter in 1 ½ breaker arrangement including breaker failure protection for all breakers.

The advanced interlocking functionality of REC 670 allows you to avoid dangerous or damaging switchgear operations and to ensure personnel safety.

  • REC 670 increases personnel safety and secure operation in all type of control applications in any substation
  • REC 670 increases productivity and quality from design to operation and maintenance of your installation
  • REC 670 adapts to your process
  • REC 670 prevents operational mistakes and reduces outage time
  • REC 670 enables significant savings in configuration, setting, erection, commissioning and maintenance cost as well as in space requirements

Documentation and downloads

Article
A User Friendly Implementation of IEC 61850 in a New Generation of Protection and Control DevicesEnglish
2.28 MB
ABB launches protection and control products designed for IEC 61850English
0.47 MB
Designing next generation's protection systemsEnglish
0.72 MB
Brochure
670 series Selection GuideEnglish
0.33 MB
Bay control IED REC 670English
0.40 MB
Protection and Control from ABBEnglish
0.58 MB
Protection and Control with the 670 series - folderEnglish
1.02 MB
Certificate
KEMA DNP conformance certificate for 670 seriesEnglish
0.08 MB
KEMA IEC 61850 certificate for 670 seriesEnglish
0.44 MB
Connection diagram
New/updated document Platform IED 670English
0.65 MB
Data sheet
Accessories for IED670English
1.10 MB
Buyer´s guide, Bay Control IED REC 670 Customized 1.1English
3.05 MB
Buyer´s guide, Bay control IED REC 670 Pre-config 1.1English
3.55 MB
Declaration of conformity
Declaration of Conformity, REC 670, Verr1.1English
0.07 MB
Environmental product declarationEnglish
0.61 MB
Information
Applying high impedance differential protection with IED 670English
0.42 MB
Guidelines when using Line Data Communication Module (LDCM) in the 670 seriesEnglish
0.14 MB
Instruction
Disturbance file upload via SPAEnglish
0.03 MB
Specification
Sample specification REC 670English
0.02 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004281 c12573e700330419c1256fc600378572