United States of America / English (change preferences)

TPU2000R

Transformer protection unit

The TPU2000R is an advanced transformer protection package designed for protection of 3-phase power transformers with up to three restraints available covering the majority of power transformer applications. Sensitive high-speed restrained and unrestrained differential elements protect against internal phase and ground faults. Multiple restraint curves match electronic and electromechanical relays easing retrofits. Flexible harmonic restraint modes prevent false trips during transformer inrush and overexcitation. Phase and ground overcurrent elements for each winding plus disturbance and current level detectors, power metering, digital fault recording and load profile completes a full transformer management system.

For the latest Two-winding and Three-winding Flash Firmware, please click on Configuration Software in the right-hand column.

Features:

  • Six overcurrent protective functions for each winding.
  • Programmable logic inputs and outputs.
  • Phase compensation for most main winding and current transformer secondary arrangement.
  • Electrically Isolated Communications Ports provides superior remote communications.
  • Simultaneous communications through front and rear ports via dedicated microprocessors.
  • Models available for use with optical CT's.
  • Complete electronic draw-out.
  • Complete load current metering functions
Contact your local ABB sales office or call 1-800 634-6005 for more information.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
B & B RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Commissioning Microprocessor Based IED Communication SystemsEnglish
0.04 MB
IRIG B Implementation in the DPU/TPU/GPU 2000/R and DPU1500R UnitsEnglish
0.05 MB
Line Sectionalizing Using A, PLC And ABB Protective RelaysEnglish
3.33 MB
Modem Communications To ABB RelaysEnglish
1.46 MB
MSOC Communication RelaysEnglish
0.04 MB
ORION Quick Start Guide For The Conitel C300 Or C2020 To ABBProtective Relays Using ModbusEnglish
0.05 MB
RS232 Point to Point Connectivity for the DPU/TPU/GPU 2000(R)Protection UnitsEnglish
0.03 MB
TELEBYTE RS 232/485 Converter Connection To ABB Protective RelaysEnglish
0.07 MB
Time Synchronization Using ABB RelaysEnglish
0.23 MB
TPU2000R Control Functionality Using DNP 3.0English
0.31 MB
Tripping Multiple Breakers with a 2000R Relay SystemEnglish
0.11 MB
Understanding and Applying User Logical Inputs and OutputsEnglish
0.61 MB
Unicom RS232/485 Converter Connection to ABB Protective RelaysEnglish
0.04 MB
Using CurveGen to Install IEC Time-Current Curves in an ANSI -2000/2000R UnitEnglish
0.01 MB
Using the Level Detector Functions LLDA and HLDA in the TPU2000Rto Supervise Breaker Tripping Based upon the Fault Current LevelEnglish
0.62 MB
Brochure
Protection, Monitoring and Control TerminalsEnglish
0.41 MB
Catalogue
Transformer Protection Unit 2000REnglish
0.52 MB
Course description
Microprocessor & Solid State RelaysEnglish
0.15 MB
Instruction
WinFPI InstructionsEnglish
0.42 MB