United States of America / English (change preferences)

Generator protection IED REG 670

a new protection standard for your valuable assets

Low resolution, 70x90 pxREG 670 IED (Intelligent Electronic Device) provides protection and monitoring for generators, prime movers and step-up transformers in hydro-, pump-storage-, gas-, combined cycle-, steam- and cogeneration stations. With excellent performance, flexibility and scalability it fulfils the demanding requirements of every corner of the world for both new installations and retrofits.

Based on ABB's extensive experience, REG 670 takes generator protection to a new performance level. Up to 24 analog inputs permit integration of main and back-up protection in one IED. Alternatively, additional objects, such as transformers, can be included in the generator protection scope. This enables full duplication of the protection in main one and main two. All this reduces the number of IEDs needed to protect the entire generating station, increasing availability at the same time. This in turn simplifies the installation and reduces its lifecycle cost from commissioning to maintenance and spare parts. Its functions also incorporate intelligent fault criteria to ensure unrivalled selectivity and sensitivity.

A generator protection system with REG 670 meets the requirements for maximum dependability and availability. The generator differential protection features extremely fast detection criteria, with a typical operate time of 15 ms - and yet the IED maintains high security. The internal/external fault discriminator is based on negative sequence differential values, enabling a fast and selective decision to operate. The detection criteria can be used to create intelligent, application specific functions to enhance your protection system to meet very specific requirements, for instance, when the operating conditions of the plant change.

The IEDs are delivered pre-configured and type-tested for easy handling of products – from ordering, engineering and commissioning, to reliable operation. If needed, additional I/O boards, communication options or application functions can easily be added to meet the specific requirements of your generating station. Furthermore, several instances of protection functions are readily included in the REG 670 IEDs, and you only need to set parameters related to the power system objects during commissioning.

REG 670 belongs to ABB's 670 series of IEDs that provide outstanding protection, monitoring and control capabilities for all transmission applications. All products in 670 series are based on a common hardware platform and software library. This enables increased efficiency because there is a single common procedure of working with all the products, and the same tool is used for all setting, configuration and disturbance handling.

  • REG 670 takes generator protection to a new performance level
  • REG 670 provides flexible protection and monitoring solutions for any type of generating station
  • REG 670 also protects the step-up transformers in generating stations
  • REG 670 minimizes the consequences of faults
  • REG 670 optimizes your investment now and in the future

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Article
A User Friendly Implementation of IEC 61850 in a New Generation of Protection and Control DevicesEnglish
2.28 MB
Adaptive 100% Stator Earth-Fault Protection Based on Third Harmonic Voltage MeasurementEnglish
0.29 MB
Adaptive Differential Protection for Generators and Shunt ReactorsEnglish
0.32 MB
Designing next generation's protection systemsEnglish
0.72 MB
Easy and Intuitive Method for Testing Transformer Differential RelaysEnglish
0.48 MB
Brochure
New/updated document 670 series Selection GuideEnglish
0.37 MB
Generator protection IED REG 670English
0.32 MB
Protection and Control from ABBEnglish
0.58 MB
Protection and Control IED Manager PCM 600English
0.49 MB
Protection and Control with IED 670 seriesEnglish
0.16 MB
Protection and Control with the 670 series - folderEnglish
1.02 MB
Certificate
KEMA DNP conformance certificate for 670 seriesEnglish
0.08 MB
KEMA IEC 61850 certificate for 670 seriesEnglish
2.11 MB
Connection diagram
Platform IED 670English
0.65 MB
Data sheet
Accessories for IED670English
1.10 MB
Buyer´s guide, Generator Protection IED REG 670 Customized 1.1English
3.06 MB
Buyer´s guide, Generator protection IED REG 670 Pre-config 1.1English
3.19 MB
Declaration of conformity
Declaration of Conformity, REG 670, Ver1.1English
0.06 MB
Environmental product declarationEnglish
0.61 MB
Information
Applying high impedance differential protection with IED 670English
0.42 MB