Transformer protection RET670 ANSI

For reliable protection and control of all types of power transformers and reactors

RET670 – optimized for transmission applications
RET670 IEDs provide customized or pre-configured protection solutions for any type of transformer and shunt reactor application. The customized RET670 gives you the freedom to select functionality entirely according to your needs. The pre-configured RET670 variants simplify handling since the basic functionality is included and pre-configured. If needed, you can add optional functions to increase the functionality of the pre-configured RET670 IEDs to meet the specific requirements of your transformer or shunt reactor.

The extremely fast differential protection function with automatic CT ratio matching and vector group compensation, makes RET670 the ideal solution for the most demanding applications. Furthermore, one RET670 IED can be extended to contain two differential protection functions to protect the most advanced system configurations. This transformer protection IED is designed to operate correctly over a wide frequency range in order to accommodate power system frequency variations during disturbances and generator start-up and shut-down. It has very low requirements on the main CTs, and no interposing CTs are required.

RET670 features also several functions for local and remote apparatus control on all sides of the transformer. Secure bay and station wide interlocking allows you to avoid dangerous or damaging switchgear operations and to ensure personnel safety.

Relion® – Complete confidence
Transformer protection RET670/650 IEDs belong to the Relion® protection and control product family. The Relion product family offers the widest range of products for the protection, control, measurement and supervision of power systems. To ensure interoperable and future-proof solutions, Relion products have been designed to implement the core values of the IEC 61850 standard. With ABB’s leading-edge technology, global application knowledge and experienced support network, you can be completely confident that your system performs reliably – in any situation.

For more information, please refer to the Features tab.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004281 c12573e700330419c12572f000263ad5