Substation Monitoring System SMS 510

SMS 510, the program for Substation Monitoring, is your eye into the power process. With SMS 510 you have an overall substation monitoring system giving you essential information about your electrical transmission and distribution process.

SMS 510 is the successor of the proven SMS 010 substation monitoring packages. To secure your earlier investment, SMS 510 provides advanced import and export facilities ensuring continuity with your existing SMS 010 applications.

SMS 510 supports the ABB range of products with SPA or LON communication. It can be easily expanded to a larger SMS system or stepwise upgraded to a full-fledged SCS system. SMS 510 is also fully consistent with CAP 501 and CAP 505 stand-alone tool packages as well as the LIB 500 application libraries.

SMS 510 can be used either locally at the station or remotely via a modem. Using a public telephone network or a standard TCP/IP network for remote use, SMS 510 provides you the most cost-efficient way to realise substation monitoring.

Documentation and downloads

Brochure
SMS 510 For Substation Monitoring

English - 0.40 MB - pdf

Manual
CAP, LIB, SMS, Tools for Relays and Terminals, User's Guide

English - 7.93 MB - pdf

RED Relay Tool v. 1.1.4, Operator's Manual

English - 0.56 MB - pdf

SMS 510, CAP 505, LON Gateways Configuration, Configuration Guide

English - 0.28 MB - pdf

SMS 510, Substation Monitoring System, Installation and Commissioning Manual

English - 4.32 MB - pdf

SMS 510, Substation Monitoring System, Operator's Manual

English - 5.97 MB - pdf

Product guide
SMS 510, Substation Monitoring, Product Guide

English - 0.31 MB - pdf

Software
SMS 510 ver.1.3.0 Service Pack 2, Substation Monitoring System

English - 2.13 MB - zip

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004281 c12573e700330419c225697300337dbc