Bus Connection Module
RER 103

The bus connection module RER 103 acts as an interfacing unit between an RE_ 500 device and the fibre-optic LON® or SPA bus. The bus connection module converts incoming optical signals from the LON® /SPA bus to electrical RS 485 signals for the RE_ 500 devices and vice versa. The module is plugged into the D-type subminiature connector on the rear plate of the host device. It can be used together with any RE_ 500 device provided with a 9-pin D-type connector. The bus connection module is powered from the D-type connector of the host device. RER 103 contains a Service Pin for LON® nodes.

Documentation and downloads

Aspect Object
IIT Certified RER 103, Level 0 - zipEnglish
1.42 MB
Manual
Bus Connection Module selection table for RED 500English
0.12 MB
RER 103 Bus Connection Module, Technical ReferenceEnglish
0.57 MB
Product guide
RER, LON bus communication devices, Product GuideEnglish
0.26 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004281 c12573e700330419c22569a1002940ce