Bus Connection Module
RER 117

The bus connection module RER 117 acts as an interface unit between Echelon’s PC-Card and a fibre optic LONWORK bus.

Principle of Operation

The bus connection module RER 117 converts incoming optical signals from the LONWORKS bus to electrical signals for the PCC-10 card and vice versa. RER 117 is connected to the PCC-10 card by using a cable and a D-type sub miniature connector. LONWORKS networks can be installed, maintenanced and monitored with a laptop, RER 117, PCC-10 card and a network management program, e.g. Lon Network Tool.

Functionality
RER 117 functions is a bus connection module for a fibre optic LONWORKS interface. The device includes a cable and a bus connection module. RER 117 is optimised for the speed of 1,250 Mbit/s. RER 117 module supports collision detection.

RER 117 does not work as a standalone device. Echelon’s PC-card (type PCC-10 Network Adapter) and a laptop are always required.

Documentation and downloads

Aspect Object
IIT Certified RER 117, Level 0 - zipEnglish
0.84 MB
Manual
RER 117 LON Bus Connection Module, Installation GuideEnglish
0.40 MB
Product guide
RER, LON bus communication devices, Product GuideEnglish
0.26 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004281 c12573e700330419c22569f20031dd56