LON Configuration Tool
LNT 505

LON Network Tool

The Lon Network Tool is a multi-purpose tool for LonWorks network configuration. All the functions required for setting up and configuring a LonWorks network are easily accessible in a single tool program. The Lon Network Tool provides an efficient way for connecting protective relays using LonWorks network.

Features

  • Configuration operations can be performed to a project (network of several nodes) or to a single LonWorks node
  • Network configuration can be created without a physical network configuration and downloaded to the network later
  • A Lon Network Tool configuration can be created by connecting to an existing network and uploading the structure of the network
  • Predefined diagnostic queries can be defined and saved/reloaded
  • Several reports each with information about the network configuration can be created, stored on a hard disk and printed
  • Configuration information is stored in the database of the Lon Network Tool
  • Symbolic names for network nodes and connections
  • Data transfer by exporting and importing network configurations or configurations of a single LonWorks node
  • A ‘Device type’ concept allowing the creation of LonWorks nodes by using a pre-defined device type as a template
  • SLDT Software package is needed for installing the device type descriptions for 500 series transmission terminals with LON interface into the installation and configuration tool LNT 505.
  • A separate communication utility (Lon NetAgent)
  • SNVT support for network variable connection creation and value display
  • LonTalk File Transfer support
  • Easy drag-and-drop operations
  • Graphical display of nodes with user-selectable bitmaps
  • Special support for gateways between LonTalk and SPA bus networks
  • Context-sensitive help utility and Operator’s Manual in English
  • A true WindowsTM based application, developed following the Microsoft® WindowsTM Interface Guidelines

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Pete Kovacic
    Service: Massimo Nardi
    db0003db004281 c12573e700330419c2256b6d00305a0d