TriDry dry-type transformers

TriDry transformers are the newest addition to ABB’s dry-type transformer portfolio.

The triangular core construction reduces the weight of the transformer by 15% -20% as compared to a standard dry-type transformer. In addition, the footprint is 25% more compact which can lead to significant savings in buildings and installation costs.

Transformer no-load losses are about 20% lower with the triangular core construction. ABB sells the TriDry transformers only in reduced loss versions (A0 or B0 acc. to EN 50541-1).

Other advantages of the triangular core construction include reduced harmonics, reduced inrush current, reduced sound level and improved EMC.

Like all ABB dry-type transformers TriDry offers maximum security for people, installations and the environment. TriDry is easy to install, requires no additional equipment or maintenance.

Product scope:

  • Ratings: 400 kVA to 1000 kVA, other ratings on request
  • Voltages: 10 kV and 20 kV
Environment:
  • Indoor installation, -25°C to +40°C
  • Insulation Class: F

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004283 197fd385efaad1f9c125788b003a9b64