Variable Speed Drive

Special transformers adapted to supply the required energy to a large range of drives, frequency converters and rectifiers to provide complete solutions for pumps, fans, compressors, conveyors, drilling packages, mills, thrusters, gas turbines, generators, mixers, etc.

The special ABB dry transformers mechanical strength and overload capacity makes them the most suitable product to withstand all solicitations from the service.

Documentation and downloads

  • Please select category
Brochure
Cast Coil Transformer (112.5 thru 15,000 kVA)

English - 2.71 MB - pdf

RESIBLOC Brochure

English - 1.03 MB - pdf

RESIBLOC Brochure Oil and Gas

English - 1.25 MB - pdf

RESIBLOC Transformer (112.5 thru 25,000 kVA)

English - 1.67 MB - pdf

VPE Transformer (112.5 kVA thru 15,000 kVA)

English - 2.20 MB - pdf

VPI Transformer (112.5 kVA thru 15,000 kVA)

English - 1.37 MB - pdf

Manual
Installation & Maintenance - Dry & Cast Transformers 112.5 -10,000 kVA

English - 1.83 MB - pdf

Reference list
RESIBLOC Reference List Automobile

English - 3.26 MB - pdf

RESIBLOC Reference List Marine

English - 8.52 MB - pdf

RESIBLOC Reference List Oil & Gas

English - 5.84 MB - pdf

RESIBLOC Reference List Petro-Chemical Industry

English - 2.47 MB - pdf

RESIBLOC Reference List Public Transportation

English - 2.38 MB - pdf

RESIBLOC Reference List Pulp and Paper

English - 1.70 MB - pdf

RESIBLOC Reference Mining, Metals and Minerals

English - 3.43 MB - pdf

Specification guide
Dry OpenWound - VPI (ANSI)

English - 0.04 MB - doc

Specification Guide Cast Coil (ANSI)

English - 0.03 MB - doc

Specification Guide Cast Coil (ANSI)

English - 0.05 MB - doc

Specification guide for Resibloc (ANSI)

English - 0.01 MB - doc

Specification guide for Resibloc (ANSI)

English - 0.04 MB - doc

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004283 53d9ec6945f08f3285257440006e3c53