Special transformers

Along with the standard design of ABB dry transformers and particular developed applications, we can also satisfy most of our customers needs, special operating or site conditions with the creation of special designs.

Let us know your requirements regarding special arrangements, cable supports, flange connections, additional equipment or particular applications as mining, nuclear energy, offshore platforms, double/triple voltages, single phase, etc. and ABB will develop the solution for you.

Documentation and downloads

  • Please select category
Brochure
Cast Coil Transformer (112.5 thru 15,000 kVA)

English - 2.71 MB - pdf

RESIBLOC Brochure

English - 1.03 MB - pdf

RESIBLOC Brochure Oil and Gas

English - 1.25 MB - pdf

RESIBLOC Transformer (112.5 thru 25,000 kVA)

English - 1.67 MB - pdf

VPE Transformer (112.5 kVA thru 15,000 kVA)

English - 2.20 MB - pdf

VPI Transformer (112.5 kVA thru 15,000 kVA)

English - 1.37 MB - pdf

Manual
Installation & Maintenance - Dry & Cast Transformers 112.5 -10,000 kVA

English - 1.83 MB - pdf

Reference list
RESIBLOC Reference List Automobile

English - 3.26 MB - pdf

RESIBLOC Reference List Marine

English - 8.52 MB - pdf

RESIBLOC Reference List Oil & Gas

English - 5.84 MB - pdf

RESIBLOC Reference List Petro-Chemical Industry

English - 2.47 MB - pdf

RESIBLOC Reference List Public Transportation

English - 2.38 MB - pdf

RESIBLOC Reference List Pulp and Paper

English - 1.70 MB - pdf

RESIBLOC Reference Mining, Metals and Minerals

English - 3.43 MB - pdf

Specification guide
Dry OpenWound - VPI (ANSI)

English - 0.04 MB - doc

Specification Guide Cast Coil (ANSI)

English - 0.03 MB - doc

Specification Guide Cast Coil (ANSI)

English - 0.05 MB - doc

Specification guide for Resibloc (ANSI)

English - 0.01 MB - doc

Specification guide for Resibloc (ANSI)

English - 0.04 MB - doc

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004283 6ab0790513880d2685257440006d4372