Type A (air-oil transformer bushing)

Type A bushings are stud-type designs used for applications with oil-filled transformers and generators for either vertical or horizontal mounting. These bushings are installed easily on either covers or sidewalls, and are available for special applications such as in high temperature enclosed bus and up to 23,000A current ratings. They are offered in 600 A to 23,000 A current ratings, and 1.2 kV to 34.5 kV voltage ratings. Due to the simple design and rugged construction, they require little maintenance other than periodic cleaning.

Bushing application: Transformer
Type: Air-Oil
Construction: Solid / bulk
Standard: meet or exceed IEEE/ANSI standards
Service voltage (Ur): 1.2 to 34.5 kV
Current (Ir): 600 to 23,000 A
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004283 c12573e70033046285256d3a006b32f1