Type LCRJ (air-oil transformer bushings)

These bushings are installed easily on either covers or sidewalls, and are available for special applications such as in high temperature enclosed bus and up to 23,000A current ratings. LCRJ designs combine the low partial discharge of a condenser bushing and the durability of a bulk bushing.

Bushing application: Transformer
Type: Air-Oil
Construction: Solid / bulk
Standard: IEEE
Service voltage (Ur): 1.2 to 25 kV
Current (Ir): 2,900 to 23,000 A
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004283 c12573e70033046285256d3a006cf02f