Please note! This product is not distributed for use in your selected country (United States of America).
Bushing application: for transformers
Type: Oil-Oil
Construction: RIP (resin impregnated paper)
Standard: IEC / IEEE
Service voltage (Ur): 72.5 to 550 kV
Current (Ir): 800 to 4,000 A

Product information: (in .pdf format ) (From Micafil)

Document titleIDLink to Doc
RIP Technology - English
RTKK ORIP Erection & operation - English
RTKK ORIP Drawings - English
Bushing Test Tap HLAB200203E English


    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    External channels for United States of America

    db0003db004283 c12573e70033046285256dc200458c2c