Traction Transformers

ABB Traction Transformers have accumulated massive running hours worldwide, from dusty hot winds in Australia to icy winters in Northern Sweden

ABB offers a comprehensive range of single phase traction transformers :

Single to multi-systems (AC only, AC/DC, 16.7 Hz, 25 Hz, 50 Hz, 60 Hz)
Inductors
Power range (up to 10 MVA locomotives and EMUs)
Versatile applications (high speed, tilting, suburban, long distance, freight, cargo, narrow gauge, cog-wheel etc.)



ABB traction transformer in action in Italy's high-speed train ETR 500
ETR 500 using a CHSEC traction transformer


Documentation and downloads

  • Please select category
Brochure
Special Transformers - Railway TransformersEnglish
1.37 MB
Leaflet
Traction transformersEnglish
0.06 MB
TrafoStar Power transformersEnglish
0.06 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004283 c12573e700330462c1256f16004aea71