Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Transformer Components
Bushings
Condenser Oil to Air
GOE
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
Type GOE (oil-air transformer bushing)
Overview
Navigator
Contacts
Bushing application:
Transformer
Type:
Oil to Air
Construction:
Oil impregnated paper (OIP)
Standard:
IEC
Service voltage (Ur):
52 to 1,100 kV
Current (Ir):
2,500 to 5,000 A
Links
Electrical components
Insulation
Bushings (all)
Downloads
Bubble evolution in bushings (English - pdf - Product guide)
Oil to Air Bushing Selection Guide (English - pdf - Product guide)
GOE - Installation and maintenance guide, transformer bushings (English - pdf - Instruction)
Seismic calculations on ABB bushings mounted on a transformer tank cover (English - pdf - Instruction)
Electrical routine testing of high voltage bushings (English - pdf - Instruction)
Epoxy jointed porcelain (English - pdf - Instruction)
Gaskets in ABB oil impregnated bushings (English - pdf - Instruction)
GOE - Recommendations for dimensioning of the transport bracket for the draw rod system of the GOE transformer bushing (English - pdf - Instruction)
GOE - Rod gaps for bushings type GOE (English - pdf - Instruction)
GOE - The condenser body of the GOE bushing (English - pdf - Instruction)
Repair of damaged porcelain insulator (English - pdf - Instruction)
Bushing oil (English - pdf - Instruction)
Dissipation factor over the main insulation on high voltage bushings (English - pdf - Instruction)
Bushing diagnostics and conditioning (English - pdf - Instruction)
GOE - Mechnical design of bushings type GOE (English - pdf - Instruction)
GOE - Dimension drawing, 1ZSC902052-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902052-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902052-ABA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902052-ABB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902072-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902072-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902072-ABA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902072-ABB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902145-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902145-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902145-ABA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902145-ABB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902170-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902170-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902245-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902245-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902245-ABA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902245-ABB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902362-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902362-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902420-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902420-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902420-BAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902420-BAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902550-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902550-AAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902550-BAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902550-BAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902550-CAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902550-CAB (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902800-AAA (English - pdf - Drawing)
GOE - Dimension drawing, 1ZSC902800-AAB (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903362-AAA (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903362-AAB (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903420-AAA (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903420-AAB (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903550-AAA (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903550-AAB (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903550-BAA (English - pdf - Drawing)
GOE(2) - Dimension drawing, 1ZSC903550-BAB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 051-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 051-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 051-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 051-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 051-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 051-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 052-G, -AG (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 053-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 053-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 053-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 053-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 053-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 053-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 054-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 054-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 054-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 054-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 054-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 054-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 055-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 055-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 055-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 055-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 055-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 055-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 056-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 056-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 056-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 056-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 056-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 056-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 057-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 058-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 058-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 058-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 058-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 058-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 058-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 059-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 059-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 059-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 059-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 059-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 059-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 061-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 061-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 061-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 061-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 061-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 061-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 062-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 062-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 062-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 062-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 062-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 062-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 063-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 063-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 063-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 063-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 063-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 063-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 064-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 064-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 071-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 071-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 071-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 071-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 072-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 072-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 072-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 073-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 073-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 073-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 073-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 073-E, -AE (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 073-F, -AF (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 074-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 074-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 074-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 075-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 075-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 075-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 076-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 076-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 076-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 081-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 081-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 081-D, -AD (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 082-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 082-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 082-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 083-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 083-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 083-C, -AC (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 084-A, -AA (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 084-B, -AB (English - pdf - Drawing)
GOE - Dimension drawing, LF 121 084-C, -AC (English - pdf - Drawing)
GOE(2) - Dimension drawing, LF 121 560-A, -AA (English - pdf - Drawing)
GOE(2) - Dimension drawing, LF 121 560-B, -AB (English - pdf - Drawing)
GOE(2) - Dimension drawing, LF 121 570-A, -AA (English - pdf - Drawing)
GOE(2) - Dimension drawing, LF 121 570-B, -AB (English - pdf - Drawing)
GOE(2) - Dimension drawing, LF 121 580-A, -AA (English - pdf - Drawing)
GOE(2) - Dimension drawing, LF 121 580-B, -AB (English - pdf - Drawing)
ProE models for GOE bushings (English - prt - CAD Outline drawing)
ProE models for GOE(2) bushings (English - prt - CAD Outline drawing)
ProE models for GOE bushings (English - zip - CAD Outline drawing)
ProE models for GOE(2) bushings (English - zip - CAD Outline drawing)
GOE - Technical guide, transformer bushings (English - pdf - Technical description)
Special edition newsletter no. 1: Vacuum tap-changers (English - pdf - Newsletter)
Newsletter Issue 36: The Pulse of Power - December 2008 (English - pdf - Newsletter)
Newsletter Issue 34: The Pulse of Power - December 2006 (English - pdf - Newsletter)
Newsletter Issue 35: The Pulse of Power - December 2007 (English - pdf - Newsletter)
Newsletter Issue 1 - November 1996 (English - pdf - Newsletter)
Newsletter Issue 10 - May 2000 (English - pdf - Newsletter)
Newsletter Issue 11 - November 2000 (English - pdf - Newsletter)
Newsletter Issue 12 - December 2000 (English - pdf - Newsletter)
Newsletter Issue 13 - March 2001 (English - pdf - Newsletter)
Newsletter Issue 14 - June 2001 (English - pdf - Newsletter)
Newsletter Issue 15 - September 2001 (English - pdf - Newsletter)
Newsletter Issue 16 - December 2001 (English - pdf - Newsletter)
Newsletter Issue 17: The Pulse of Power - March 2002 (English - pdf - Newsletter)
Newsletter Issue 18: The Pulse of Power - June 2002 (English - pdf - Newsletter)
Newsletter Issue 19: The Pulse of Power - September 2002 (English - pdf - Newsletter)
Newsletter Issue 2 - May 1997 (English - pdf - Newsletter)
Newsletter Issue 20: The Pulse of Power - December 2002 (English - pdf - Newsletter)
Newsletter Issue 21: The Pulse of Power - March 2003 (English - pdf - Newsletter)
Newsletter Issue 22: The Pulse of Power - June 2003 (English - pdf - Newsletter)
Newsletter Issue 23: The Pulse of Power - September 2003 (English - pdf - Newsletter)
Newsletter Issue 24: The Pulse of Power - December 2003 (English - pdf - Newsletter)
Newsletter Issue 25: The Pulse of Power - March 2004 (English - pdf - Newsletter)
Newsletter Issue 26: The Pulse of Power - June 2004 (English - pdf - Newsletter)
Newsletter Issue 27: The Pulse of Power - November 2004 (English - pdf - Newsletter)
Newsletter Issue 28: The Pulse of Power - December 2004 (English - pdf - Newsletter)
Newsletter Issue 29: The Pulse of Power - March 2005 (English - pdf - Newsletter)
Newsletter Issue 3 - February 1998 (English - pdf - Newsletter)
Newsletter Issue 30: The Pulse of Power - July 2005 (English - pdf - Newsletter)
Newsletter Issue 31: The Pulse of Power - December 2005 (English - pdf - Newsletter)
Newsletter Issue 32: The Pulse of Power - March 2006 (English - pdf - Newsletter)
Newsletter Issue 33: The Pulse of Power - September 2006 (English - pdf - Newsletter)
Newsletter Issue 4 - October 1998 (English - pdf - Newsletter)
Newsletter Issue 5 - February 1999 (English - pdf - Newsletter)
Newsletter Issue 6 - April 1999 (English - pdf - Newsletter)
Newsletter Issue 7 - August 1999 (English - pdf - Newsletter)
Newsletter Issue 8 - September 1999 (English - pdf - Newsletter)
Newsletter Issue 9 - November 1999 (English - pdf - Newsletter)
Selection guide, bushings for high voltage AC applications (English - pdf - Brochure)
Steps in the right direction: Benefits of using the new generation of GOE bushings (English - pdf - Brochure)
Ordering data sheet, bushings (English - doc - Form)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter a valid e-mail address
Send to e-mail address*
You must enter a valid e-mail address
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
עברית
عربى
한국어
中国简体字
日本語
繁體中文
Enlarge
ABB contact for
United States of America
Don Ristuccia
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
db0003db004283 c12573e700330462c1256f5c004a7dbc