Type O plus C (Oil-Air Bushings)

Bushing application: Transformer & oil filled circuit breaker applications
Type: Air-Oil
Construction: OIP (oil-impregnated paper)
Standard: IEEE & CSA
Service voltage (Ur): 15 to 800 kV
Current (Ir): 400 to 5,000 A

Documentation and downloads

  • Please select category
Brochure
12 good reasons to buy ABB transformer components

English - 0.78 MB - pdf

Bulletin
Threaded Gasket Advisory

English - 0.21 MB - pdf

Change note
Redesigned 025W0412AT

English - 0.10 MB - pdf

Information
O Plus C Bushing Service Advisory May 31, 2000

English - 0.05 MB - pdf

Instruction
Instructions for Installation of Draw Rod Bushings 115kV and above w/ Glass Bowl Sight Glass

English - 0.12 MB - PDF

Instructions for Installation, Maintenance and Storage of Type "O Plus C" Bushings 115 kV and Higher

English - 1.31 MB - pdf

Instructions for Installation, Maintenance and Storage of Type "O Plus C" Bushings 25 kV through 72.5 kV

English - 1.00 MB - pdf

Supplementary Instructions for Installation of Draw Rod Bushings 115 kV and above with metal dome

English - 0.14 MB - pdf

Supplementary Instructions for Installation of Draw-Rod Bushings Rated 25kV

English - 0.28 MB - pdf

Picture
Oil to Air Bushing Selection Guide

English - 0.56 MB - pdf

Product Update
ABB Condenser Bushings Changes to Oil Sight Bowl

English - 0.04 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004283 c12573e700330462c1256f5c004a7e36