Type AB (air-oil transformer bushings)

Type AB condenser bushings are designed for transformer and oil circuit breaker applications

Bushing application: Transformer & oil circuit breaker applications
Type: Air-Oil
Construction: OIP (oil-impregnated paper)
Standard: IEEE & CSA
Service voltage (Ur): 34.5 kV to 138 kV
Current (Ir): 400A to 3,000A

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004283 c12573e700330462c1256f5c004a7e3f