IGBT & Diode Dies

IGBT conduction losses are somewhat higher compared to GTOs and IGCTs. Turn-off losses, on the other hand, are lower. For this reason, the optimum IGBT switching frequency is higher with respect to GTOs and IGCTs of the same ratings.

The IGBT can be applied without any protective networks ("snubbers"), thus enabling extremely simple system topologies. The price of this simplicity is that a larger portion of the system losses is dissipated in the silicon, thus reducing maximum switching power through thermal constraints.

A unique feature of all IGBTs is their ability to withstand short-circuits (high current flow and high voltage across the device at the same time). In a short circuit, the current through the IGBT remains limited to a level given by the device's design and it is possible to safely turn off the short circuit within 10 microseconds with the normal gate control and without permanent damage to the device.

IGBTs are fabricated as small semiconductor chips with a typical size of 1 cm2. Together with their companion diodes, they are built into modules with different electrical and mechanical configurations and various electrical ratings.

Documentation and downloads

  • Please select category
Application note
Applying IGBT and Diode dies

English - 1.09 MB - pdf

Voltage ratings of high power semiconductors

English - 0.14 MB - pdf

Brochure
Chip Flyer

English - 0.81 MB - pdf

Technical publication
1200V IGBTs operating at 200°C

English - 0.25 MB - pdf

1200V Merged PIN Schottky Diode with Soft Recovery and Positive Temperature Coefficient

English - 0.11 MB - pdf

A High Voltage IGBT and Diode Chip Set designed for the 2.8 kV DC Link Level

English - 0.13 MB - pdf

Extending Boundary Limits of High Voltage IGBTS and Diodes

English - 0.10 MB - pdf

Freewheeling Diode Reverse-Recovery Failure Modes in IGBT Applications

English - 0.29 MB - pdf

New Plasma Shaping Technology for Optimal High Voltage Diode

English - 0.46 MB - pdf

Next Generation Planar IGBTs with SPT+ Technology

English - 0.25 MB - pdf

Novel Enhanced-Planar IGBT Technology Rated up to 6.5kV for Lower Losses and Higher SOA Capability

English - 0.57 MB - pdf

Novel Soft-Punch-Through (SPT) 1700V IGBT Sets Benchmark on Technology Curve

English - 0.11 MB - pdf

Soft Punch Through (SPT) - Setting new Standards in 1200V IGBT

English - 0.28 MB - pdf

SPT+, the Next Generation of Low-Loss HV-IGBTs

English - 0.27 MB - pdf

Switching-Self-Clamping-Mode IGBTS and Diodes

English - 0.30 MB - pdf

The Field Charge Extraction (FCE) Diode

English - 0.50 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004291 c12573e7003304adc1256e92002ddaa6