PowerValue

Key data (11 ph)

General data

Power range (KVA)7.51012
Output power factor0.70.70.7

Technology
TechnologyOnline double conversion
VFI (Voltage Frequency Independent)

Input
Voltage (configurable)220/230/240 VAC
1-phase + N
Tolerance308–460 V at 100% load
240–460 V at <60% load
Frequency (configurable)50/60 Hz
Tolerance35–70 Hz
Power factor (at 100% load)0.98
Current distortion (at 100% load)7-9%

Output
Voltage (settable)220/230/240 VAC
1-phase + N
Tolerance (static condition)<1%
Tolerance (dynamic condition) on load impact 0–100%+/- 4%
Voltage distortion rate+/- 1%
Frequency50/60 Hz
Inverter frequency tolerance+/– 0.1%
Overload capability10 min.: 125%
1 min.: 150%
Admissible crest factor without downgrading3:1
PF admissible without downgrading0.7 lagging
Overall efficiencyUp to 94,5%*
In eco-mode configuration98%

Environment
ColourRAL 9011
Sound level at 1 m (dBA)<50<50<50
Safety standardsProduct Standard: IEC/EN 62040-1-1
Standards: IEC/EN 60950-1
EMC standardsProduct Standard: IEC/EN 62040-2
Standards:
IEC/EN 61000-6-2
IEC/EN 61000-6-4
IEC/EN 61000-4-2
IEC/EN 61000-4-3
IEC/EN 61000-4-4
IEC/EN 61000-4-5
IEC/EN 61000-4-6
Perfomance standardsProduct Standard: IEC/EN 62040-3
Classification as per IEC62040-3Voltage Frequency Independent, online double conversion
VFI-SS-111
Product certificationCE / GOST by TÜV
Protection ratingIP 20

Dimensions and weight
Dimensions W x H x D (mm)A (7.5–15 kVA)
340 x 820 x 800
B (7.5–20 kVA)
450 x 1250 x 860
C (7.5–20 kVA)
550 x 1650 x 890
Weight without battery (kg)75154204

* according to power

Technical specifications are subject to change without notice.


Key data (31 ph)


General data
Power range (KVA)7.5101520
Output power factor0.70.70.70.7

Technology
TechnologyOnline double conversion
VFI (Voltage Frequency Independent)

Input
Voltage (configurable)380/400/415 VAC
3-phase + N
Tolerance308–460 V at 100% load
240–460 V at <60% load
Frequency (configurable)50/60 Hz
Tolerance35–70 Hz
Power factor (at 100% load)0.98
Current distortion (at 100% load)<25%

Output
Voltage (settable)220/230/240 VAC
1-phase + N
Tolerance (static condition)< 1%
Tolerance (dynamic condition) on load impact 0–100%+/- 4%
Voltage distortion rate+/- 1%
Frequency50/60 Hz
Inverter frequency tolerance+/– 0.1%
Overload capability10 min.: 125%
1 min.: 150%
Admissible crest factor without downgrading3:1
PF admissible without downgrading0.7 lagging
Overall efficiencyUp to 94,5%*
In eco-mode configuration98%

Environment
ColourRAL 9011
Sound level at 1 m (dBA)<50<50<53<53
Safety standardsProduct Standard: IEC/EN 62040-1-1
Standards: IEC/EN 60950-1
EMC standardsProduct Standard: IEC/EN 62040-2
Standards:
IEC/EN 61000-6-2
IEC/EN 61000-6-4
IEC/EN 61000-4-2
IEC/EN 61000-4-3
IEC/EN 61000-4-4
IEC/EN 61000-4-5
IEC/EN 61000-4-6
Perfomance standardsProduct Standard: IEC/EN 62040-3
Classification as per IEC62040-3Voltage Frequency Independent, online double conversion
VFI-SS-111
Product certificationCE / GOST by TÜV
Protection ratingIP 20

Dimensions and weight
Dimensions W x H x D (mm)A (7.5–15 kVA)
340 x 820 x 800
B (7.5–20 kVA)
450 x 1250 x 860
C (7.5–20 kVA)
550 x 1650 x 890
Weight without battery (kg)75154204


Technical specifications are subject to change without notice.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004329 e3cf706033073531c12579ba003fb4ed