ABB industrial drives

Our industrial drives provide scalable motor control from standard to demanding applications for a wide range of industries, especially in the process industries such as pulp and paper, metals, mining, cement, power, chemical, oil and gas. The drives are packed with advanced drive technology developed by our engineers and are capable of tackling even the most demanding requirements. A wide voltage and power range with various drive configurations and options enable one drive platform to be used for all needs.

The industrial drives are available as single drives, multidrives and drive modules.

Our offering

ACS800 single drives

ACS800 single drives

Single drives from wall-mounted to cabinet-built drives provide standalone solutions for scalable motor control.
0.55 to 5600 kW
0.75 to 7500 hp

ACS800 multidrives

ACS800 multidrives

Multidrives control multiple motors from single cabinet. Drive configuration with single supply unit, DC bus arrangement and inverters reduce line power and system size.
1.5 to 5600 kW
2 to 7500 hp

ACS880 single drives

ACS880 single drives

New generation of industrial drives provide stand alone solutions for scalable motor control. The drives come with new intuitive user interfaces and many new features that simplify operation and help optimize processes.
0.55 to 250 KW
0.75 to 350 hp

ACS800 modules

ACS800 modules

Drive modules enable OEMs, system integrators and panel builders to build their own drive solutions while benefitting from our support, drives technology and a wide range of options.
0.55 to 1900 kW

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    seitp322 fc3d1ee837dd4ff0c1257349004c5403