Meters for DIN rail
Electronic meters for active or active and reactive energy, based on the latest technology
Type approved according to European and international standards
Approved and verified according to MID
Class B and A according to EN 50470-1, -3, Class 1 and 2 according to IEC
Direct connected or transformer connected
Instrument values
Remote reading via pulse output or communication
Communication via infrared port or via built-in interface for LonWorks FTT-10A or M-Bus
Communication modules that connect via infrared port to the meter.
Compact and easily mounted design for DIN rail
Meters for DIN rail - Product range
ODINsingle
Single phase, direct connected
Infrared port for external Serial Communication Adapter
Active energy
Option: pulse output
Option: resettable register
ODIN
Three phase, direct connected or transformer connected
Infrared port for external Serial Communication Adapter
Active energy
Pulse output
DELTAsingle
Single phase, direct connected
Infrared port for external Serial Communication Adapter
Active energy
1, 2 or 4 tariffs
Option: Pulse output
Option: Built-in clock for monthly values
DELTAplus
Single phase or three phase, direct connected or transformer connected
Infrared port for external Serial Communication Adapter
Active or active and reactive energy
1, 2 or 4 tariffs controlled via inputs or communication
Instrument values
Option: Pulse output
Option: Built in communication interface for LonWorks FTT-10A or M-bus
DELTAmax
Three phase, direct connected or transformer connected
Import/export of energy (four quadrant metering)
Infrared port for external Serial Communication Adapter
Active or active and reactive energy
1, 2 or 4 tariffs controlled via communication or built-in clock
Instrument values
Built-in clock for load profiles, max demand, event log and previous values (monthly or daily values)
THD up to 9th harmonic (50 Hz network)
Option: Pulse output
Option: Built in communication interface for M-bus
Serial Communication Adapters
The Serial Communication Adapters enables the meter to communicate via the infrared port for remote reading and setting of data in the meter. The Serial Communication Adapters include:
M-Bus over Ethernet (with built-in web server)
M-Bus over GSM/GPRS (with built-in SMS functionality)
M-Bus on twisted pair
M-Bus over RS-232
KNX