DPA UPScale ST 200kW NEW!

UPS and Power Conditioning

A sudden loss of power will disrupt most business operations. But not only total mains failures or blackouts can trigger devastating effects. Power disturbances such as power sags, spikes and surges, noise and supply frequency changes can affect the operation of a critical load leading to data or production loss, equipment failure or inability to trade.

An Uninterruptible Power Supply (UPS) system protects critical loads against supply aberrations including total mains failures.





Powering data centers without overpowering the planet

It is not just your data center users that will benefit from ABB’s uninterruptible power supplies – the planet will too. With class-leading efficiency of up to 96 percent, your power consumption and cooling effort are minimized - as are CO2 emissions. And by adding expansion UPS modules only when required, you pay only for the power you need. To find out how ABB's UPSs can perform for you simply contact us


Our offering

News

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:

    Other products

    • PCS100 Active Voltage Conditioners

      Protects sensitive loads from the most common disturbances in utility supplies. Ags, surges, unbalance and poor regulation are corrected within a few millisenconds.The PCS100 AVC is available in standard ratings from 25kVA to 30MVA, 3 phase voltages from 208VAC to 26KV

    • PCS100 Industrial UPS

      Where short power outages are present in the utility supply the PCS100 UPS-I provides the additional protection required. It uses energy storage coupled through a back-up inverter system to allow the system (downstream load) to ride through short outages and very deep sags.

    db0003db004329 9f3aa5a60a0422a3c12579b50053b465