Increased Safety Induction Modular Motors, Low Voltage

Type of protection: Ex e - read more

Output powerOrder related; approximately 315 to 1 200 kW
Frame sizeIEC 400 to 630
Number of poles2 to 12, higher pole numbers on request
VoltagesOrder related; 400 to 1 000 V
FrequencyOrder related; 50 or 60 Hz
ProtectionIP 54 / IP 55 / IP 56
CoolingIC 611 / IC 666 / IC 616 / IC 81W / IC 86W
Enclosure materialWelded steel
Motor typeAMA, AMI
Mounting typeHorizontal or vertical
Hazardous areaFor zone 1 or 2
Temperature classes T1 - T3
CertificatesAcc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other voltages on request

Documentation and downloads

Brochure
Motors and Generators for Hazardous Areas EN 06-2006English
0.90 MB
Declaration of conformity
Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMIEnglish
0.80 MB
Production Quality Assurance Notification for HV Induction Motors for hazardous areasEnglish
0.09 MB
Information
Safety instructionsEnglish
1.22 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 018970ebd25568d8c1256dc700394bdf