Low Voltage Water Cooled Motors

Water cooling is a very efficient method of transferring heat away from the motor, and water cooled motors provide high output power per unit of weight. Cooling efficiency is maintained even at lower speeds, which is especially important in constant torque applications.

These advantages make the motors ideal for a range of uses, including marine applications, water and waste water pumping, printing machines, and wind turbine generators. The basic structure of the motors is optimized for variable speed use.

Output power75 to 1100 kW
Frame sizeIEC 280 to 450
Number of poles4 to 8, 2-poles on request
Voltagesall commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55, IP 56
CoolingIC71W
A spiral channel ensures effective dissipation of heat, resulting in higher output and lower noise levels.
.

Documentation and downloads

  • Please select category
Catalogue
Low Voltage Water cooled motorsEnglish
3.91 MB
Declaration of conformity
Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), ENEnglish
0.01 MB
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Manual
Additional Manual for low voltage water cooled motorsEnglish
0.74 MB
Manual for Low Voltage Motors, Low Voltage MotorsEnglish
0.21 MB
Manual for Low Voltage Motors, MultilingualEnglish
0.45 MB
Spare parts list
Water cooled motors M3LP 400-450 Spare parts, multi-lingualEnglish
1.03 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 02da723c118b03f9c1256de2004d02cf