PCS100 SFC Static Frequency Converter

The PCS100 SFC allows connection of 60 Hz powered equipment to a 50 Hz supply network and 50 Hz powered equipment to a 60 Hz supply network. Additionally the PCS100 SFC can convert the supply voltage to a different voltage to match the requirement of the load.

Typical applications
  • 50 to 60 Hz or 60 to 50 Hz industrial applications
  • Dockside converter allows generators to be turned off while at port to save fuel and eliminate pollution
  • Replacement of motor generator sets
  • As a clean power supply to isolate an unstable grid from a critical load

User benefits
  • Minimize operating and maintenance costs
  • High reliability provides maximum power availability
  • Keeps equipment running through utility voltage sags and frequency variation

What makes PCS100 SFC better than alternative solutions
  • N+1 modular redundancy for mission critical applications
  • Lowest Total Cost of Ownership
  • Minimal spares required
  • Easy paralleling to other voltage sources using droop

Subscribe to Power
ABB's bi-monthly power protection customer magazine
Your source for the inside scoop



Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Paul Koester
    Service: Urs Merkli
    seitp322 07631a31bddd14594825770b00784f71