Process Performance Aluminum Motors

ABB's solution for process industries and heavy duty applications which are dependent on continuous reliability, lowest possible environmental impact and life cycle costs. These motors can power their way through the toughest tasks and conditions. Best in class.

ABB's Process performance aluminum motors are going to be replaced with the corresponding cast iron motors. Please check always the availability with your nearest ABB sales office.

Motor type

M3AP
Output power4 to 90 kW
Frame sizeIEC 112 to 280
Frame materialAluminum
Number of poles2 to 8
VoltagesAll commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55

Documentation and downloads

  • Please select category
Brochure
Taking efficiency to new heights, premium efficiency motors

English - 0.34 MB - pdf

Catalogue
IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.)

English - 1.29 MB - pdf

LV Process Performance Motors, aluminum motor section EN

English - 15.87 MB - pdf

Certificate
Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden

English - 0.10 MB - PDF

Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden

English - 0.06 MB - pdf

Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden

English - 0.10 MB - PDF

Declaration of conformity
Decl. of Conf. M2AA/M3AA/M3BP (SE)

English - 0.18 MB - pdf

Statement about EU Directive 2002/95/EC RoHS (SE)

English - 0.08 MB - pdf

Leaflet
Application notes - Process performance motors for Cranes - Fact File

English - 0.07 MB - pdf

Application notes - Process performance motors for the Metals Industry - Fact File

English - 0.11 MB - pdf

Application notes - Process performance motors for the Mining Industry - Fact File

English - 0.13 MB - pdf

Application notes - Process performance motors for the Pulp & Paper Industry - Fact File

English - 0.11 MB - pdf

Application notes - Process performance motors for the Water & Wastewater Industry - Fact File

English - 0.32 MB - pdf

Manual
Manual for Low Voltage Motors, Low Voltage Motors

English - 0.98 MB - pdf

Manual for Low Voltage Motors, Multilingual

English - 1.42 MB - pdf

New/updated document Manual for Low Voltage Motors, RU-EN

English - 1.07 MB - pdf

Software
EffSave efficiency comparison tool

English - 0.30 MB - xlt

Spare parts list
M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual

English - 38.93 MB - xls

M2AA/ M3AA90-132, SEMOT Spare parts, multi-lingual

English - 0.46 MB - pdf

Standard
Variant Codes - Process performance aluminum motors EN 12-2006

English - 0.03 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 0764c40bf9a5ad0bc1256d8a002a21d3