UNO-2.0-I, UNO-2.5-I (North America)

The UNO-2.0-I and UNO-2.5-I are the latest single phase string inverters in the line. A new-look inverter but packed with ABB’s proven high performing technology. The new look inverter has new features including a special built-in heat sink compartment and front panel display system.

The smallest of The smallest of ABB outdoor power inverters is the right size for the average rooftop installation. This rugged outdoor inverter has been designed as a completely sealed unit to withstand the harshest environmental conditions.

The high speed MPPT offers real-time power tracking and improved energy harvesting. Despite the isolated operation, the UNO-2.0-I and UNO-2.5-I features an efficiency of 96.3%. The wide input voltage range makes the inverter suitable to low power installations with reduced string size.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    UNO-2.0-I, UNO-2.5-I

    ABB contact for United States of America

    seitp322 09fac31b70d3f47ec1257ca1003aa29d