Motors for High Ambient Temperatures

Output power

4 to 55 kW
Frame size112 to 250
Frame materialaluminum, cast iron
Number of poles4 and 6 pole
VoltagesAll commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 1d953bf764812e02c1256ec1004222ca