Low voltage flameproof motors

ABB Flameproof motors fulfill the IE2 efficiency class according to IEC 60034-30, 2008 and EPAct requirements.


Type of protection: Ex d / Ex de - read more
Output power0.55 to 630 kW
Frame sizeIEC 80 to 400
Number of poles2 to 8
VoltagesAll commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55
Protection typeFor zone 1 or 2
Temperature classes T1 - T4
CertficatesAccording to ATEX Directive and IEC standards
GOST (Russia)
Features
  • VSD applicable as standard
  • Variants for different standards in the oil and gas sector, such as Norsok and Shell, as well as for VIK
  • Marine use and open deck with most classification societies

  • Documentation and downloads

    • Please select category
    Brochure
    Environmental Product Declaration for M3JP 180

    English - 0.37 MB - pdf

    Motors and Generators for Hazardous Areas EN 06-2006

    English - 0.90 MB - pdf

    Catalogue
    Motors for Hazardous Areas EN 01-2008

    English - 16.16 MB - pdf

    Certificate
    Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors

    English - 0.09 MB - pdf

    Environmental Certificate ISO 14001:2004, ABB Oy, Motors

    English - 0.09 MB - pdf

    Production Quality Assessment Certificate for Cast iron motors for hazardous areas

    English - 0.10 MB - pdf

    Production Quality Assessment Notification for Cast iron motors for hazardous areas

    English - 0.36 MB - pdf

    Quality Certificate ISO 9001:2000, ABB Oy, Motors

    English - 0.09 MB - pdf

    Quality Certificate ISO 9001:2000, ABB Shanghai Motors Co., Ltd, China

    English - 1.19 MB - pdf

    Declaration of conformity
    Decl. of Conf., cast iron motors for hazardous areas, EN

    English - 0.03 MB - pdf

    Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN

    English - 0.01 MB - pdf

    Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN

    English - 0.01 MB - pdf

    Manual
    Installation, operation, maintenance and safety manual, Low Voltage Motors for Hazardous Areas

    English - 0.46 MB - pdf

    Installation, operation, maintenance and safety manual, Low Voltage Motors for Hazardous Areas

    English - 0.70 MB - pdf

    Standard
    Variant Codes - Flameproof motors EN 01-2008

    English - 0.04 MB - pdf

    • Rate this page
        Cancel
    • E-mail this page
        Cancel

    Your preferences:

    seitp322 1df555b53b7acf2ec1256da6003c333b