ACS355

ACS355-03E-23A1-4

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACS355-03E-23A1-4
Product ID:
3AUA0000058192
ABB Type Designation:
ACS355-03E-23A1-4
EAN:
6438177223672
Catalog Description:
IP20; 3 phase
Categories
    Products»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Machinery drives
    Parts & Services»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Machinery drives
  • »
  • ACS355 - Machinery Drive
 
 
  SparePartUsedOnList
Identifier Description Qty Unit Of Measure
ACS355-03E-23A1-4 No Description Available 1 piece
Supplier Information - FIPSE
Note:
Check the technical details before placing an order
Criticality:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Country of Origin:
Finland (FI)
Technical Information:
400V 23,1A 11KW IP20 EMC
Lead Time:
0 day
Warranty Return:
Product under warranty must be returned
Supplier Information - SGRDC002
Country of Origin:
China (CN)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGRDC002EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Country of Origin:
China (CN)
Finland (FI)
Customs Tariff Number:
85044088
EAN:
6438177223672
Invoice Description:
ACS355-03E-23A1-4 Pn 11kW, I2n 23,1A IP20.
Made To Order:
No
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Quote Only:
No
Replaced Product ID (OLD):
Selling Unit of Measure:
piece
Stocked At (Warehouses):
Central Stock Europe
Central Stock Asia
FIPSEEXPU
FIPSEEXPU014
SGRDC002EXPU
CNIAB001EXPU
SGIND002EXPU
AUABB024EXPU
Dimensions
Product Net Height:
344 mm
Product Net Length:
217 mm
Product Net Weight:
3.6 kg
Product Net Width:
226 mm
Technical
Enclosure Class:
IP20
Frequency (f):
48 ... 63 Hz
Input Voltage (Uin):
380 … 480 V
Mounting Type:
Wall-mounted
Number of Phases:
3
Output Current, Normal Use:
23.1 A
Output Power, Normal Use:
11.0 kW
15.0 Hp
Additional Information
Product Main Type:
ACS355
Product Name:
Frequency converter
Classifications
Product Series:
ACS355
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Service: Orders Support

    External channels for United States of America

    seitp322 1e116ae5b2301f04c1257961004a6817