United States of America / English (change preferences)

ACS 6000

Medium Voltage Drive for Speed and Torque Control of 3 up to 27 MW Motors

ABB's ACS 6000 is a modular drive designed for the most demanding single-motor or multi-motor applications. Since its introduction, the ACS 6000 has gained an excellent reputation for high quality and reliability.

Key Product Features:

  • Active Rectifier Unit for four-quadrant operation and reduced harmonics.
  • Line Supply Unit for constant power factor of 0.95 over the whole speed range.
  • Common DC Bus for multiple machine operation and energy recuperation.
  • Modular Design for optimum configurations.
  • IGCT power semiconductor for highest reliability
  • DTC control platform for exceptionally high torque and speed performance.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Article
All electric LNG plantsEnglish
0.31 MB
MV drives in sugar industryEnglish
1.26 MB
Total hoisting solutionsEnglish
6.33 MB
Brochure
ABB drives for waterEnglish
2.87 MB
ABB drives in chemical, oil and gasEnglish
2.75 MB
ABB drives in metalsEnglish
1.46 MB
ABB drives in power generationEnglish
1.41 MB
ABB Mine Hoist SystemsEnglish
0.57 MB
ACS 6000 BrochureEnglish
2.02 MB
ACS 6000 Environmental Product DeclarationEnglish
0.52 MB
Diagnostics with remote access ACS medium voltage drivesEnglish
0.38 MB
DriveMonitorTMEnglish
0.69 MB
FactPack Part 1: Questions & answers and medium-voltage variable speed drive selectionEnglish
4.37 MB
FactPack Part 2: Choosing a motor control platform and drive systemEnglish
3.45 MB
Medium Voltage Drive Technology for Marine ApplicationsEnglish
0.29 MB
Motors and Drives for Cement, Mining and Mineral IndustriesEnglish
0.97 MB
MV Drives ServiceEnglish
0.89 MB
Data sheet
ACS 6000 Marine Data SheetEnglish
0.28 MB
Leaflet
FactFile Service Note - ACS 6000 Preventive MaintenanceEnglish
0.07 MB
FactFile Service Note - Support LineEnglish
0.03 MB
seitp322 29c1a1ad0f497493c1256dcf003e03f8