| Catalogue |
Doc No: 9AKK101130D4886 Title: General Purpose Motors EN 12-2006, Aluminum motors section Revision: - Part: Sect 2 File type: pdf Summary: Part of the catalogue General Purpose Motors. Aluminum motors section. Code Catalogue BU/General purpose motors EN 12-2006. Plese see also document 9AKK101130D4886 without part marking.
General Purpose Motors EN 12-2006, Aluminum motors section | English
| 2.38 MB |
Doc No: 9AKK101130D4886 Title: General Purpose Motors EN 12-2006, Rev B Revision: A Part: All File type: pdf Summary: Catalogue General Purpose Motors. Code Catalogue BU/General purpose motors EN 12-2006.
General Purpose Motors EN 12-2006, Rev B | English
| 7.16 MB |
Doc No: 9AKK103506 Title: IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) Revision: E File type: pdf Summary: IEC Low voltage induction motors 400 V 50 Hz (combination catalogue)
Code: '9AKK103506 EN 04-2007'
Includes General purpose and Process performance motors, aluminum, cast iron and steel frames.
IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) | English
| 1.29 MB |
| Certificate |
Doc No: 9AKK101130D7933 Title: Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain Revision: - File type: pdf Summary:
Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain
Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain | English
| 0.07 MB |
Doc No: 9AKK101130D8058 Title: Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden Revision: - File type: pdf Summary: Environmental Management System Certificate SS-EN ISO 14001:2004, LV Motors, Sweden.
Valid until 2009-06-30
Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden | English
| 0.10 MB |
Doc No: E3.0053 Title: Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden Revision: E File type: PDF Summary: Environmental Management System Certificate SS-EN ISO 14001:2004,
LV Motors, Sweden
Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden | English
| 0.10 MB |
Doc No: E3.0052 Title: Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden Revision: D File type: PDF Summary: Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden
Copies of the original certificate can be obtained from:
ABB Automation Technology Products AB
Motors & Machines
LV Motors
Anders Stenbom
Dept. ATQ
S-721 70 Västerås, Sweden
Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden | English
| 0.10 MB |
Doc No: E3.0217 Title: UL Certificate: 2005, LV Motors, Sweden Revision: A File type: pdf Summary:
UL Certificate:2005, LV Motors, Sweden
Copies of the original certificate can be obtained from:
ABB Automation Technology Products AB
Motors & Machines
LV Motors
Gunnar Kylander
Dept. AT
S-721 70 Västerås, Sweden
UL Certificate: 2005, LV Motors, Sweden | English
| 0.14 MB |
| Declaration of conformity |
Doc No: B1.0011 Title: Decl. of Conf. M2AA/M3AA/M3BP (SE) Revision: B File type: pdf Summary: EC Declaration of Conformity for aluminum motors M2AA/M3AA 112-280 and cast iron motors M3BP 160-250 (SEMOT).
Decl. of Conf. M2AA/M3AA/M3BP (SE) | English
| 0.03 MB |
Doc No: B1.0131 Title: Decl. of Conf., M2AA/M3AA 90-280 (ES) Revision: B File type: pdf Summary: EC Declaration of Conformity for aluminum motors M2AA/M3AA 90-280, ESMOT, English
Decl. of Conf., M2AA/M3AA 90-280 (ES) | English
| 0.06 MB |
Doc No: B1.0144 Title: Decl. of Conf., M2VA 56-80, Jan 2003 Revision: D Part: 2/2 File type: pdf Summary: EC Declaration of Conformity for aluminium motors M2VA 56-80, Jan 2003
Decl. of Conf., M2VA 56-80, Jan 2003 | English
| 0.05 MB |
Doc No: 9AKK101130D3165 Title: Decl. of RoHS Conf., M2AA/M3AA/M2AR*/M3AR* (ES), EN Revision: A File type: pdf Summary: Declaration of RoHS Conformity for aluminum motors, M2AA, M3AA, M2AR*, M3AR*, produced in Spain.
Decl. of RoHS Conf., M2AA/M3AA/M2AR*/M3AR* (ES), EN | English
| 0.05 MB |
Doc No: 9AKK101130D6846 Title: Decl. of RoHS Conf., M2VA/M3VA/M3VD/M3VE (IT), EN Revision: A File type: pdf Summary: Declaration of RoHS Conformity for aluminum motors, M2VA, M3VA, M3VA, M3VE, produced in Italy.
Decl. of RoHS Conf., M2VA/M3VA/M3VD/M3VE (IT), EN | English
| 0.06 MB |
Doc No: B1.0286 Title: Statement about EU Directive 2002/95/EC RoHS (SE) Revision: - File type: pdf Summary: Statement about EU Directive 2002/95/EC on restriction of Hazardous Substances on M2AA/M3AA 112-280 and cast iron motors M3BP 160-250 (SE).
Statement about EU Directive 2002/95/EC RoHS (SE) | English
| 0.08 MB |
Doc No: 9AKK101130D3166 Title: Statement about RoHS, M2VA/M3VA, EN Revision: A File type: pdf Summary: Statement about RoHS Conformity for aluminum motors, M2VA, M3VA
Statement about RoHS, M2VA/M3VA, EN | English
| 0.01 MB |
| Manual |
Doc No: B4.0061 Title: Manual for Low Voltage Motors, EN Document native title: Manual for Low Voltage Motors, Low Voltage Motors Revision: B File type: pdf Summary: Manual 12-2004 for Low Voltage Motors ( English).
Low Voltage Motors/Manual 11-2002
Separate instructions for open drip proof motors, roller table motors and water-cooled motors which are valid together with the Manuals,
are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Low Voltage Motors | English
| 0.21 MB |
Doc No: B4.0008 Title: Manual for Low Voltage Motors, Multilingual Revision: C File type: pdf Summary: Manual 12-2004 for Low Voltage Motors (multilingual English-German-French-Spanish-Italian-Swedish-Finnish).
Low Voltage Motors/Manual 12-2004
Separate instructions for open drip proof motors, roller table motors and water-cooled motors which are valid together with the Manuals,
are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Multilingual | English
| 0.45 MB |
| Spare parts list |
Doc No: B2.0086 Title: M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual Revision: A File type: xls Summary: Intelligent spare parts list for
M2QA
M2AA Serie I
M2AA Serie II
M2AA Serie III
M3AA Serie I
M3AA Serie I Premium efficiency
M3AA Serie I Global Motor
M3AA Serie III
M3AP
M3APV
M3BP Serie I
M3BPV
Individual list for Product ID.
English-German-Swedish-Finnish-Danish.
Note: Available in electric form only.
M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual | English German Swedish
| 49.83 MB |
Doc No: 9AKK104295D0025 Title: M2AA/ M3AA90-132, SEMOT Spare parts, multi-lingual Revision: - File type: pdf Summary: No Summary available
M2AA/ M3AA90-132, SEMOT Spare parts, multi-lingual | English French Italian Portuguese Spanish
| 0.46 MB |